WEB Catalog

Product Information »  WEB Catalog  » Temperature Control Equipment  » Chiller Compliant Regulations

Chiller Compliant Regulations

Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRSC

    · Air transport possible
    · Uses CO2 refrigerant (R744)
    · Greatly reduced GWP
    · Eliminates the need to pay for F-Gas recovery & disposal
    · Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HRSC012〜0605 to 40℃1.3kW to 5.9kW±0.1℃Air-cooled refrigeration, Water-cooled refrigerationTap water, Ethylene glycol aqueous solution (15%)
HRSC0905 to 40℃9.5kW,11kW±0.1℃Air-cooled refrigeration, Water-cooled refrigerationTap water, Ethylene glycol aqueous solution (15%), Deionized water
HRSC1005 to 35℃10.5kW,11.5kW±0.1℃Air-cooled refrigeration, Water-cooled refrigerationTap water, Ethylene glycol aqueous solution (15%), Deionized water

Features

Air transport possible



Uses a CO2 refrigerant



Greatly reduced GWP

GWP = 1 Compliant with each country’s refrigerant regulations

Air transport possible

Classified as A 1 according to ASHRAE standard 3 4 (non-toxic and nonflammable)



Eliminates the need to pay for F-Gas recovery & disposal



Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)



Energy Saving

Same or better performance than the existing model

Reduced environmental load due to the use of a CO2 refrigerant

Ensured interchangeability with existing models

Circulating Fluid/Facility Water Line Related Equipment

SMC's Global Maintenance Network

Go Top