Product Information »
WEB Catalog
» Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
» Special Pads
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
Special Pads
Magnet Gripper MHM
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-mhm-2.jpg)
-
・Attracts and holds heavy objects with a magnet
・Holding force: Max. 1000 N (ø50, Workpiece thickness 6 mm)
・Transfers steel plates without a vacuum
Support workpieces with holes and uneven surfaces
・Holding force (Attraction force) can be adjusted.
・Drop prevention: Holds workpieces even when air is shut off
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Max. holding force [N] (Workpiece thickness [mm]) |
---|---|
MHM-16 | 50(6) |
MHM-25 | 200(6) |
MHM-32 | 500(6) |
MHM-50 | 1000(6) |
Features
Attracts and holds heavy objects with a magnet
![](/assets/newproducts/en-jp/mhm/images/01.jpg)
-
Transfers steel plates without a vacuum
Support workpieces with holes and uneven surfaces
-
Drop prevention
Holds workpieces even when air is shut off
Holding force can be adjusted by changing the distance between the magnet and workpiece.
![](/assets/newproducts/en-jp/mhm/images/04.jpg)
Compact with high holding force
![](/assets/newproducts/en-jp/mhm/images/05.jpg)
Mounting
![](/assets/newproducts/en-jp/mhm/images/06.jpg)