Product Information »
WEB Catalog
» Directional Control Valves
» Air Operated Valves
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
Air Operated Valves
5-Port Air Operated Valve VPA4□50/4□70

-
・Can be used with the same manifolds as the VP4□50 series.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
VPA4□50 | 21 | 0.28 | 5.6 | φ140 |
VPA4□70 | Effective area: 300 mm2 | Effective area: 300 mm2 | Effective area: 300 mm2 | φ300 |