Product Information »
WEB Catalog
» Directional Control Valves
» Direct Operated 3/4/5 Port Solenoid Valves
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
Direct Operated 3/4/5 Port Solenoid Valves
5-Port Direct Operated Solenoid Valve VS4□10

-
・Direct operated solenoid valve
・Can be used with a pressure of 0 MPa or more
・Metal seal main valve construction
・Manifold type no.: VVS410, VVS411
∗ The VS4□10 series (AC coil) will be discontinued in September
2024.
Please select the VQ4000、SY9□40 series.
-
2D CAD
Click here for 2D CAD
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics A/B→EA/EB C[dm3/(s・bar)] | Flow rate characteristics A/B→EA/EB b | Flow rate characteristics A/B→EA/EB Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VS4□10 | 3.9 | 0.35 | 1.0 | φ80 | 5.5 |