WEB Catalog

Product Information »  WEB Catalog  » Fluoropolymer Equipment/PVC Equipment  » PVC Valves

PVC Valves

Vinyl Chloride Air Operated Valve LVP

    ・Applicable to rigid vinyl chloride tubes: Union type with PVC unfixed union
    ・Body material: CPVC, Diaphragm material: PTFE
    ・O-ring materials: FKM, EPDM (Selectable)
    ・Applicable fluids: Deionized water, Chemical liquids
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Orifice diameter
(mmø)
Valve typeOption
LVP5□O.D. ø22
(Nominal dia. 16 A)
16N.C./N.O./
Double acting
With flow rate adjustment
LVP6□O.D. ø26
(Nominal dia. 20 A)
22N.C./N.O./
Double acting
With flow rate adjustment
LVP6□O.D. ø32
(Nominal dia. 25 A)
22N.C./N.O./
Double acting
With flow rate adjustment