Product Information »
WEB Catalog
» Modular F.R.L./Pressure Control Equipment
» Modular F.R.L.
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
Modular F.R.L.
Modular F.R.L. Units ACG-B

-
・Improved visibility by mounting the pressure gauge on the top of
the knob
・Transparent bowl guard
Improved environmental durability due to 2-layer construction
(Body size 30 or more)
Better visibility: 360º
Light weight: Approx. 12% reduction
∗ The ACG-B is to be discontinued as of March 2025.
Please select the AC-D simple specials instead.
For more details, please contact your local sales representative.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Combination equipment | Series | Port size | Set pressure (MPa) |
---|---|---|---|
Air filter, Regulator with built-in pressure gauge, Lubricator | ACG20 to 40-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Filter regulator with built-in pressure gauge, Lubricator | ACG20A to 40A-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Air filter, regulator with built-in pressure gauge | ACG20B to 40B-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Air filter, mist separator, regulator with built-in pressure gauge | ACG20C to 40C-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Filter regulator with built-in pressure gauge, Mist separator | ACG20D to 40D-B | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 |
Features
Transparent bowl guard

Improved visibility by mounting the pressure gauge on the top of the knob

Space saving, Labor saving
Installation height: Approx. 30 mm reduction

No need to machine a hole for the pressure gauge

Improved operability

Transparent bowl guard<
Better environmental resistance:Transparent bowl guard can protect the inner bowl!

Related Product