WEB Catalog

Product Information »  WEB Catalog  » Directional Control Valves  » Pilot Operated 4/5 Port Solenoid Valves

Pilot Operated 4/5 Port Solenoid Valves

5-Port Solenoid Valve VQ1000/2000

    ・Space-saving design with one side solenoid and fittings all positioned on one side, allowing free threedirectional mounting
    ・No screws and one clamp structure for reduced recombination labor
    ・A variety of option parts (Back pressure check valve, Dual flow fitting, etc.) are available.
    ・A variety of common wiring methods are available.
    ・4-position, dual 3-port valve
    ・Manifold type no.: VV5Q11, VV5Q21

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→R1/R2)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
b
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
Cv
Applicable
cylinder size
Power
consumption
(W)
VQ10001.00.300.25φ400.4(Standard)
VQ20003.20.300.80φ630.4(Standard)

Features