Product Information »
WEB Catalog
» Directional Control Valves
» Pilot Operated 4/5 Port Solenoid Valves
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
Pilot Operated 4/5 Port Solenoid Valves
Large Size 5-Port Solenoid Valve VP4□50/4□70

-
・For driving large cylinders
・Manifold type no.: VVP45, VVP46
∗ The VP4□50/4□70 series (AC coil) will be discontinued in September
2024.
Please select the VFR5□1□、VFR6□1□ series.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Large Size 5-Port Solenoid Valve VP4□50/4□70
Manual
Series View search result VP4□50 View search result VP4□70 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) b | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VP4□50 | 21 | 0.28 | 5.6 | φ140 | 12 |
VP4□70 | Effective area:300 mm2 | Effective area:300 mm2 | Effective area:300 mm2 | φ300 | 12 |