Product Information »
WEB Catalog
» Industrial Filters/Sintered Metal Elements
» Industrial Filters
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
Industrial Filters
Vertical Suction Filter for Coolant FHIAF-10-M149G
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-FHIAF.jpg)
-
・Supports threaded connections
・Lightweight: 2.5 kg/Aluminum bodied
・Operating pressure: –100 to 0 kPa
・Nominal filtration: 149 μm (100 mesh)
・The vacuum pressure gauge can be used to manage clogging.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Vertical Suction Filter for Coolant FHIAF-10-M149G
Manual
Series View search result FHIAF-10-M149G View search result
Series | Port size | Operating pressure [kPa] | Nominal filtration [μm] |
---|---|---|---|
FHIAF-10-M149G | IN port : Rp3/4 OUT port : Rc1/2 | -100 to 0 | 149 (100 mesh) |