Product Information »
WEB Catalog
» Pressure Control Equipment
» Regulators
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
Regulators
Clean Regulator/Fluororesin Type SRF
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-073-SRF.jpg)
-
・Wetted parts Body: New PFA, Diaphragm: PTFE
・Recommended maximum flow rate: 20 L/min (SRF50),
(Inlet pressure: 0.3 MPa, Fluid: Water)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Type | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Set pressure (MPa) |
---|---|---|---|---|
SRF | Integrated with fitting | φ4 to φ19 | φ1/8 to φ3/4 | 0.02 to 0.4 |
SRF | With nut | Fitting size:2 to 6 | Fitting size:2 to 6 | 0.02 to 0.4 |
SRF | Tube extension | - | Tubing O.D. φ1/4 to φ3/4 | 0.02 to 0.4 |