WEB Catalog

Product Information »  WEB Catalog  » Industrial Filters/Sintered Metal Elements  » Industrial Filters

Industrial Filters

Industrial Filter/Vessel Series FGD

    ・Ideal for low-flow filtration (Max. 60 L/min)
    ・It is possible to select the antistatic specification (FGDE, FGDF).
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Industrial Filter/Vessel Series FGD
    Manual
    Series View search result
    FGDView search result
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FGDRc3/8,1/2,3/40.7, 1 MPaMAX. 80