Product Information »
WEB Catalog
» Industrial Filters/Sintered Metal Elements
» Industrial Filters
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
Industrial Filters
Bag Filter FGF
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-065-FGF.jpg)
-
・Highly effective for the filtration of high-temperature and high-viscosity fluids
・Ideal for high-flow filtration (Max. 2000 L/min)
・Easy handling of filtered impurities
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Bag Filter FGF
Manual
Series View search result FGF View search result
Series | Port size | Max. operating pressure | Operating temperature (℃) |
---|---|---|---|
FGF | 100 (4B),150 (6B) JIS 10KFF | 0.5 MPa | MAX. 80 |