WEB Catalog

Product Information »  WEB Catalog  » Directional Control Valves  » Pilot Operated 4/5 Port Solenoid Valves

Pilot Operated 4/5 Port Solenoid Valves

5-Port Solenoid Valve VFS1000/2000/3000/4000/5000/6000

    ・Metal seal main valve construction
    ・Extensive size variations are available.
    ・For driving medium and large cylinders
    ・A wide variety of manifold options are available.
    ・Compatible with control units (VFS2000/3000/4000, Base mounted type)
    ・Manifold type no.: VV5FS1, VV5FS2, VV5FS3, VV5FS4, VV5FS5
    ・Supports Interface regulators
SeriesFlow rate characteristics
4/2→5/3(A/B→R1/R2)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
b
Flow rate characteristics
4/2→5/3(A/B→R1/R2)
Cv
Applicable
cylinder size
Power
consumption
(W)
VFS10001.80.190.40φ501.8
VFS20003.50.320.85φ631.8
VFS30006.80.121.6φ801.8
VFS4000120.223.1φ1401.8
VFS5000200.134.7φ1601.8
VFS6000380.109.0φ2001.8