Other: RS232C Compatible Products
Thermo-chiller/Standard Type HRS

-
・With this chiller, cooling water can be obtained anywhere it is necessary because of easy installation and easy operation.
・For a wide range of applications, such as laser machine tools, analytical equipment,
LCD manufacturing equipment, mold temperature control, etc.
・Compact: W 377 x H 615 x D 500 mm, 40 kg (HRS012/018/024)
・Timer function, Low liquid level protection, Power failure auto-restart,
Anti-freezing function, etc.
・Self diagnosis function
・Ideal for overseas models (Single-phase 200 to 230 VAC, Single-phase 100, 115 VAC)
・Compliant with UL Standards, CE-marking
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Thermo-chiller/Standard Type HRS
Manual
Series View search result HRS012 to 060 View search result Thermo-chiller/Standard Type HRS
DoC
Series View search result HRS012 to 060 View search result
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS012 to 060 | 5 to 40℃ | 1.3 kW 1.9 kW 2.4 kW 3.2 kW 4.2 kW 5.1 kW 5.9 kW (60 Hz) | ±0.1℃ | Air-cooled refrigeration Water-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Features
The cooling capacity(W) 4200 W New

Compatible with power supplies in Europe, Asia, Oceania, North, Central, and South America
・Single-phase 100 VAC (50/60 Hz), 115 VAC (60 Hz)
・Single-phase 200 to 230 VAC (50/60 Hz)
Temperature stability ±0.1℃ / Compact
A precision temperature control method which utilizes expansion valves and temperature sensors allowed for the realization of a product with a high temperature stability of ±0.1℃ and a small-size tank.

-
Can be installed with both sides close to a wall
(HRS012/018/024 * Except option G)
-
Reduced-height double condenser structure (HRS030/040/060)
With heating function

Simple operation, Power supply (24 VDC) available

Other features

Convenient functions

Self-diagnosis function and check display

Communication function
Serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. This allows for communication with the user’s equipment and system construction, depending on the application. A 24 VDC output can be also provided and is available for use with flow switches (SMC’s PF2W, etc.).

Global Supply Network

Variations
Lots of variations are available according to the users’ requirements.