Product Information »
WEB Catalog
» Hydraulic Equipment
» Hydraulic Cylinders
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
Hydraulic Cylinders
ISO Standard Hydraulic Cylinder CHS□/CHDS□
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-040-CHS-CHDS.jpg)
-
・CHSD: ISO Standard (10762), CHSG: ISO Standard (6020-2)
・Cylinder with built-in cover and mounting bracket allows for easy disassembly and assembly
・Smaller cover section compared to tie-rod cylinders
・Reduced overall length (Compared to the CH2 series)
・With auto switch (CHDS□ series: CHDSD, CHDSG)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Hydraulic Cylinders/Precautions Auto Switches/Precautions
Series Variations Technical Data Green Procurement (RoHS)
Series Variations Technical Data Green Procurement (RoHS)
Series | Nominal pressure (MPa) | Tube material | Action | Bore Size (mm) |
---|---|---|---|---|
CHSD | 10 | Stainless steel | Double acting, Single rod | 40, 50, 63, 80, 100 |
CHSG | 16 | Stainless steel | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |