Product Information »
WEB Catalog
» Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
» Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
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
Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
Compact Vacuum Ejector (Vacuum Generators) ZA
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-038-ZA.jpg)
-
・Total width: 9.9 mm, Total length: 72.9 mm, Total height: 52.5 mm,
Weight: 50 g
・Can be installed on moving parts
・Improved response through the shortening of the length of the tube to the pad
・Adaptable to manifold applications
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Vacuum Ejector (Vacuum Generators) ZA
Manual
Series Nozzle diameter
(mm)View search result ZA105 0.5 View search result ZA107 0.7 View search result
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|
ZA105 | 0.5 | 4 | 12 | 2 to 13 |
ZA107 | 0.7 | 8 | 28 | 2 to 20 |