Product Information »
WEB Catalog
» Directional Control Valves
» Blow Guns
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
Blow Guns
Blow Gun VMG

-
・A 20% reduction in power consumption can be achieved with the SMC “Blow gun” + “S coupler” + “Coil tube.”
・Pressure loss: 1% or less (Nozzle size: ø2.5)
・Available nozzles:
Male thread nozzle, High efficiency nozzle with male thread,
Low noise nozzle with male thread, Copper extension nozzle
・With flow rate adjustment function (-X54)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Port size | Operating pressure range (MPa) | Effective area (mm2) | Nozzle port size |
---|---|---|---|---|
VMG | Rc,NPT,G 1/4,3/8 | 0 to 1.0 | 30 | Rc1/4 |
Features
20% reduction in power consumption with the SMC "Blow gun" + "S coupler" + "Coil tube"
*10% reduction with the "Blow gun (VMG)" only

Variations

Operability, Safety, Environment

Related Product
Click here for product details