WEB Catalog

Product Information »  WEB Catalog  » Air Preparation Equipment  » Aftercoolers/Air Tanks

Aftercoolers/Air Tanks

Air Cooled Aftercooler HAA

    ・Can cool high-temperature compressed air from compressors down to
     40°C or less and efficiently remove moisture from the air
    ・Cooling equipment is not required for this air-cooled type.
    ・Easy maintenance and reasonable running costs,
     No need to worry about freezing or running out of water supply.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cooled Aftercooler HAA
    Manual
    Series View search result
    HAAView search result
SeriesApplicable compressor (kW)Air flow capacity L/min (ANR)
HAA7.5 to 371000 to 5700