Product Information »
WEB Catalog
» Modular F.R.L. Units
» Regulators
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
Regulators
Regulator with Backflow Function AR□K-B
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-img1-043-ARk-1.jpg)
-
・The regulator with backflow function incorporates a mechanism that exhausts the air pressure in the outlet side quickly.
∗ The AR-B series will be discontinued in March 2025.
Please select the AR-D series.▶Click here for details.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Regulator with Backflow Function AR□K-B
Manual
Series View search result AR20K to 60K-B View search result
Series | Port size | Set pressure (MPa) |
---|---|---|
AR20K to 60K-B | 1/8,1/4,3/8,1/2,3/4,1 | 0.05 to 0.85 0.02 to 0.2 |
Features
Modular F.R.L. Units AC Series
![](/assets/newproducts/en-jp/ac-b/images/01.jpg)
Transparent bowl guard
Better environmental resistance: Transparent bowl guard can protect the inner bowl!
![](/assets/newproducts/en-jp/ac-b/images/02.jpg)
Better visibility: 360°
Use of transparent bowl guard makes it possible to check the condensate inside the filter bowl and the remaining oil amount in the lubricator from the entire periphery.
![](/assets/newproducts/en-jp/ac-b/images/03.jpg)
Light weight: Max. 90 g reduction
* Except AW
![](/assets/newproducts/en-jp/ac-b/images/04.jpg)
New Spacer
![](/assets/newproducts/en-jp/ac-b/images/05.jpg)