Product Information »
WEB Catalog
» Fittings and Tubing
» Fittings for General Purposes
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
Fittings for General Purposes
Self-align Fittings H/DL/L/LL

-
・Applicable for use on soft copper steel pipes
・Flared ridge metal ferrule
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
H | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
DL | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
L | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
LL | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |