Product Information »
WEB Catalog
» Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
» Related Equipment for Vacuum Systems
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
Related Equipment for Vacuum Systems
Adsorption Plate SP
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-068-SP.jpg)
-
・Ideal for the adsorption and fixing in place of thin sheets, glass panels, and soft workpieces
Workpieces will not be deformed since they are adsorbed with multiple micro air vents on the adsorption surface.
・A high level of machining accuracy
・Strong adsorption force
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Shape | Adsorption surface size | Sintered metallic element particle dia. | Suction port |
---|---|---|---|---|
SP | Rectangular, Square | □50 x 50 mm, □100 x 100 mm, □150 x 150 mm □200 x 200 mm, □250 x 250 mm, □300 x 300 mm | φ0.3 (Sphere) | 1/8 |