WEB Catalog

Product Information »  WEB Catalog  » Clean Series/Low-Particle Generation  » Fittings

Fittings

One-touch Fittings 10-KQ2

    Clean Series


    ・One-touch connection
    ・Possible to use in vacuum to –100 kPa.
SeriesSizeApplicable tubing O.D.Connection thread
10-KQ2Metricφ2, φ3.2, φ4, φ6, φ8, φ10, φ12, φ16M3×0.5, M5×0.8, M6×1.0,
1/8, 1/4, 3/8, 1/2
10-KQ2Inchφ1/8'', φ5/32'', φ3/16'', φ1/4'', φ5/16'', φ3/8'', φ1/2''10-32UNF
NPT 1/16, 1/8, 1/4, 3/8, 1/2