Speed Controllers with Special Functions
Speed Exhaust Controller with One-touch Fitting Compact Type
JASV

-
・Quick exhaust valve and metering valve are integrated.
・Compact type
Height: 12.7 mm shorter (49% reduction)
・Effective in preventing condensation
・Applicable for high-speed cylinder actuation
・Push-lock type
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Speed Exhaust Controller | JASV | M3×0.5 M5×0.8 10-32UNF R, NPT, G 1/8 | φ3.2 to φ6 | φ1/8'' to φ1/4'' |
Features
Quick exhaust valve and metering valve are integrated.

-
Effective in preventing condensation
When operating an actuator with a small bore size and a short stroke at a high frequency, dew condensation (water droplets) may occur inside the piping depending on the conditions.
Quick exhaust valve and metering valve are integrated.
Prevents condensation from generating in the piping by directly exhausting the air in the cylinder to atmosphere -
Applicable for high-speed cylinder actuation
Direct exhaust port relieves air pressure from inside the cylinder regardless of the length of tubing used.
Variations

-
Easy to use push-lock type<
Locked and unlocked states can be easily confirmed.
-
Easier and consistent flow setting
Available with the mounting stud on the left side or the right side

Easy identification of product type