Product Information »
WEB Catalog
» Clean Series/Low-Particle Generation
» Air Cylinders
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
Dual Rod Cylinder 10-/11-/12-/21-/22-CXS
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-img1-img1-B-18-10-CXS.jpg)
Clean Series
・Compact cylinder with high-precision guide function for pick & place applications
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Bearing type | Bore size (mm) |
---|---|---|---|
Basic type | 10-/11-/12-CXSM 21-/22-CXSM | Slide bearing | 6, 10, 15, 20, 25, 32 |
Basic type | 10-/11-/12-CXSL 21-/22-CXSL | Ball bushing | 6, 10, 15, 20, 25, 32 |