WEB Catalog

Product Information »  WEB Catalog  » Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges  » Silencers

Silencers

Silencer AN

  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFeatures
AN05 to 40・Compact and lightweight
・Noise reduction: 30 dB (A)
AN05 to 30-C・Can connect with One-touch fitting directly
・Noise reduction: 30 dB (A)

Features

The resin silencer is now a more compact size!

The M5 silencer is now added!