Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers Special Environments
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
Speed Controllers Special Environments
Metal Speed Controller with One-touch Fitting ASB

-
・Improved environmental resistance with the all metal exterior
・For use in environments with welding spatter, dust, ultraviolet, etc.
・Improved installability
More space beneath the tube. Easier installation/removal of the tube
・Lightweight: Approx. 28% reduction (* 54 g → 39 g)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Metal Speed Controller with One-touch Fitting ASB
Manual
Type Series View search result All metal exterior elbow type ASB View search result
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
All metal exterior elbow type | ASB | M5×0.8 10-32UNF R,G,NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |