Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers Special Environments
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
Speed Controllers Special Environments
Speed Controller Stainless Steel Series AS-FG
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-076-AS.jpg)
-
・Stainless specifications for use in corrosive environments
・Stainless steel 303 is used for metal parts.
・Available with a restrictor (Made to order: -X214, -X21)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
With One-touch fittings Elbow/Universal type | AS□□□1FG Elbow/Universal type | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings In-line type | AS□□□1FG In-line type | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings Dual speed controller | ASD□□□FG Dual speed controller | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |