Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers with Special Functions
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
Speed Controllers with Special Functions
[Model with Residual Pressure Release Function] Speed Controller with Pilot Check Valve ASP
![](https://www.smcworld.com/upfiles/etc/series/en-jp/ASP-U.jpg)
-
・Model with residual pressure release function: It is possible to
construct a safety circuit.
・Model without residual pressure release function: Temporary
intermediate stops are possible.
・Vertical and horizontal types are available, which can be selected
depending on the installation conditions.
・Improved piping design flexibility (360°-rotation type)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD [Model with Residual Pressure Release Function] Speed Controller with Pilot Check Valve ASP
Manual
Type Series View search result Universal
Vertical typeASP View search result Universal
Horizontal typeASP View search result
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size |
---|---|---|---|
Universal Vertical type | ASP | M5×0.8 10-32UNF G 1/8, 1/4, 3/8, 1/2 | φ4 to φ12 |
Universal Horizontal type | ASP | M5×0.8 10-32UNF R, NPT, G 1/8, 1/4, 3/8, 1/2 | φ4 to φ12 |
Features
Features
![](/assets/newproducts/en-jp/asp/images/01.jpg)
Variations
![](/assets/newproducts/en-jp/asp/images/02.jpg)
Horizontal and vertical types are available, which canbe selected depending on the installation conditions.
![](/assets/newproducts/en-jp/asp/images/03.jpg)
Easily mounted using a hexagon wrench
Mountable in narrow spaces
![](/assets/newproducts/en-jp/asp/images/04.jpg)
Metal material: Brass/Stainless steelh
For the stainless steel type, copper (Cu) and zinc (Zn) are not used asmain components in the metal materials. (Series compatible withsecondary batteries)
Pilot Check Valve Variations by Function
![](/assets/newproducts/en-jp/asp/images/05.jpg)