WEB Catalog

Product Information »  WEB Catalog  » Air Preparation Equipment  » Air Preparation Filters

Air Preparation Filters

Mist Separator AM

    ・Can separate and remove oil mist and remove solid particles,
     such as rust or carbon, of 0.3 μm or larger
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mist Separator AM
    Manual
    Series View search result
    AMView search result
  • Mist Separator AM
    DoC
    Series View search result
    AMView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AM0.3 (Filtration efficiency: 99.9%)300 to 120001/8 to 2