WEB Catalog

Product Information »  WEB Catalog  » Flow Control Equipment  » Speed Controllers Special Environments

Speed Controllers Special Environments

Stainless Steel Type Speed Controller with Indicator/In-line Type 
AS-FSG

    ・Stainless steel type
    ・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
     Flow rate can be controlled numerically with the indicator window.
     4 indicator window directions are available.
    ・Larger push-lock type knob
    ・Improved reproducibility of flow rate
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type
Stainless steel type
AS1002FSG to AS4002FSG-φ3.2 to φ12φ1/8'' to φ1/2''

Features