Product Information »
WEB Catalog
» Directional Control Valves
» Air Operated Valves
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
Air Operated Valves
5-Port Air Operated Valve VFA1000/3000/5000
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-063-VFA-e.jpg)
-
・Can be used with the same manifolds as the VF1000/3000/5000 series.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
VFA1000 | 0.53 | 0.28 | 0.13 | φ40 |
VFA3000 | 3.1 | 0.32 | 0.75 | φ80 |
VFA5000 | 10.0 | 0.49 | 2.9 | φ125 |