Shock Absorbers
Shock Absorber RJ
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-072-RJ.jpg)
-
・Max. operating cycles: 10 million cycles
・Stops transferred objects gently
・Lineup features from M6 to M27
・Compatible with the RB series in terms of mounting
・Applicable models can be selected depending on the operating speed.
L type: 0.05 to 1 m/s
H type: 0.05 to 2 m/s
Short stroke type: 0.05 to 1 m/s
Type | Series | Absorbed energy(J) | Absorption stroke(mm) | O.D. thread |
---|---|---|---|---|
Soft type | RJ | 0.5 to 70 | 4 to 25 | M6 to M27 |
Short stroke type | RJ | 0.5 to 3.7 | 5 to 10 | M8 to M14 |
Features
Long service life reduces the maintenance work steps to one-third or less.
As the maximum number of operating cycles is increased significantly, the replacement cycles are reduced. This achieves the reduction of the running cost.
![](/newproducts/en/rj/images/01.jpg)
Smooth shock absorption characteristics are provided. Shock is relaxed at the stroke end.
As the shock absorption characteristics are improved, the durability is improved. At the same time, the product is applicable to a wide variety of workpieces.
![](/newproducts/en/rj/images/02.jpg)
The product is applicable a wide variety of workpieces using various options.
![](/newproducts/en/rj/images/05.jpg)
Selectable in accordance with impact mass and collision speed
Soft type and short stroke type are available as standard so as to be selectable according to usage conditions
(impact mass, collision speed).
![](/newproducts/en/rj/images/06.jpg)
Hydraulic oil in the oil pocket is suppled into the pressure chamber by elasticity of the accumulator to replenish the slight decrease of oil caused by operations.
![](/newproducts/en/rj/images/07.jpg)
The shock absorber/soft type Series RJ is mounted on the standard cylinder. This ensures soft stopping at the stroke end. For details, see
SMC’s general catalog.