Product Information »
WEB Catalog
» Modular F.R.L./Pressure Control Equipment
» Electro-Pneumatic Regulators
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
Electro-Pneumatic Regulators
Controller for Electro-Pneumatic Regulator IC
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-077-IC.jpg)
-
・Is mainly used integrated with the ITV0000 series which is not equipped with a display function
・Converts digital input signals into analog output signals
・10 bit parallel input signal (maximum)
Possible pressure setting of 210= 1024 points
・4-point preset output
Applicable to programming functions with up to 20 steps
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD