Product Information »
WEB Catalog
» Flow Control Equipment
» Speed Controllers for General Purposes
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
Speed Controllers for General Purposes
In-line Type AS

-
・A panel mount type has been added. [New]
No tools required, Reduced installation work
・Reduces labor time
Easy to use push-lock type
Knob O.D.: Almost doubled
・Improved reproducibility of flow rate
・Lightweight: Weight reduced by approx. 27%
・The electroless nickel plating type is standardized.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AS2002F to AS4002F | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Features
Reduces flow setting time!

Mounting Variations

Improved reproducibility of flow rate

Lightweight
Weight: Approx. 27% lighter

Larger knob

Easy identification of product type
・By index plate
It is possible to identify the product when multiple controllers are mounted and identify the flow direction by attaching an identification label.

・By color

Made to Order
・The electroless nickel plating type is standardized.
・The stainless steel type is standardized.

Series variations

Push-Lock Series Variations