Product Information »
WEB Catalog
» Flow Control Equipment
» Related Equipment
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
Related Equipment
High Pressure Coolant Check Valve AK-DPY00025/26

-
・Max. operating pressure: 15 MPa
・Compact and lightweight: Weight 130 g (Rc3/8), 210 g (Rc1/2)
・Structure that prevents foreign matter from piling up around the main valve
・Laser-welded connection prevents looseness
Type | Series | Port size | Max. operating pressure |
---|---|---|---|
High pressure coolant | AK-DPY00025 | Rc3/8 | 15 MPa |
High pressure coolant | AK-DPY00026 | Rc1/2 | 15 MPa |