WEB Catalog

Product Information »  WEB Catalog  » Modular F.R.L./Pressure Control Equipment  » Modular F.R.L.

Modular F.R.L.

Lubricator AL-A

    ・Better visibility & increased safety
     The bowl is covered with a transparent bowl guard.
    ・Semi-standard specifications: 1000 cm3 tank (AL30 to AL60)

    ∗ The AL20 to 60-A is to be discontinued as of March 2025.
     Select the AL20 to 60-D as a substitute. ▶Click here for details.
     The AL10-A will continue to be produced, so it can be selected and used
     as before.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Lubricator AL-A
    Manual
    Series View search result
    AL10 to 60-AView search result
SeriesPort sizeBowl capacity (cm3)
AL10 to 60-AM5,1/8,1/4,3/8,1/2,3/4,17 to 135

Features

Modular Type F.R.L. Unit Series AC

Transparent bowl guard

Better environmental resistance: Transparent bowl guard can protect the inner bowl!

Better visibility: 360°

Use of transparent bowl guard makes it possible to check the condensate inside the filter case and the remaining oil amount in the lubricator from the entire periphery.

Light weight: Max. 90 g reduction

* Except AW

Pressure drop: Max. 50% improvement

* Regulator/AR, Filter Regulator/AW

New Spacer

Go Top