Product Information »
WEB Catalog
» Modular F.R.L./Pressure Control Equipment
» Modular F.R.L.
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
Modular F.R.L.
Modular F.R.L. Units AC-A

-
・Easy element replacement
The element and the bowl are integrated. Replacement can be done in
hand.
・Energy-saving regulator Pressure drop: Max. 50% improvement
・Reduced required maintenance space: Max. 46% reduction
・Better visibility&increased safety
The bowl is covered with a transparent bowl guard.
・Attachments:
Spacer: Y200-A, Y300-A, Y400-A, Y500-A
Spacer with bracket: Y200T-A, Y300T-A, Y400T-A, Y500T-A
∗ The AC20 to 60-A is to be discontinued as of March 2025.
Select the AC20 to 60-D as a substitute.▶Click here for details.
The AC10-A will continue to be produced, so it can be selected and used
as before.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Modular F.R.L. Units AC-A
Manual
Series View search result AC10 to 40-A View search result AC10A to 40A-A View search result AC10B to 40B-A View search result AC20C to 40C-A View search result AC20D to 40D-A View search result
Combination equipment | Series | Port size | Set pressure (MPa) |
---|---|---|---|
Air filter, Regulator, Lubricator | AC10 to 40-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Filter regulator, Lubricator | AC10A to 40A-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Air filter, Regulator | AC10B to 40B-A | M5,1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Air filter, Mist separator, Regulator | AC20C to 40C-A | 1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Filter regulator, Mist separator | AC20D to 40D-A | 1/8,1/4,3/8,1/2,3/4 | 0.05 to 0.7 0.02 to 0.2 |
Features
Modular Type F.R.L. Unit Series AC

Transparent bowl guard
Better environmental resistance: Transparent bowl guard can protect the inner bowl!

Better visibility: 360°
Use of transparent bowl guard makes it possible to check the condensate inside the filter case and the remaining oil amount in the lubricator from the entire periphery.

Light weight: Max. 90 g reduction
* Except AW

Pressure drop: Max. 50% improvement
* Regulator/AR, Filter Regulator/AW

New Spacer