Product Information »
WEB Catalog
» Grippers for Collaborative Robots
» Electric Grippers
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
Electric Grippers
Electric Gripper for Collaborative Robots LEHR
![](https://www.smcworld.com/upfiles/etc/series/en-jp/LEHR.jpg)
-
・Can be used with the collaborative robots of UNIVERSAL ROBOTS,
FANUC CORPORATION, and OMRON/TECHMAN ROBOT
・2 variations are available.
・Gripping force: 60 to 140 N
・Operate by simply connecting 1 electrical wire
・Annual CO2 emissions reduced by up to 52% through motor control
optimization (SMC comparison)
・With internal battery-less absolute encoder
・Easy tool changing (Manual changer)
・Compatible plug-in software: URCap
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Electric Gripper for Collaborative Robots LEHR
Manual
Type Series View search result For collaborative robots LEHR View search result
Type | Series | Opening/Closing stroke [mm] | Gripping force [N] |
---|---|---|---|
For collaborative robots | LEHR | 50 | 60 to 140 |