Tool Changer
Tool Changer/Auto Type RMTA
![](https://www.smcworld.com/upfiles/etc/series/en-jp/RMTA-1.jpg)
-
·Robot hand tool automatic exchange
· Standards: ISO9409-1 compliant
Support for direct mounting on collaborative robots
· Robot and end tool connection/release
· More compact as flanges are not required.
Direct mounting on collaborative robots eliminates the need for flanges
and reduces design labor
·Supports a work load of up to 20 kg (Work load: 5 kg, 10 kg, 20 kg)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Tool Changer/Auto Type RMTA
Manual
Type Series View search result RMTA Auto Type View search result
Type | Series | Work load (kg) | Repeatability (Position reproducibility) |
---|---|---|---|
RMTA | Auto Type | 5,10,15 | ±0.01 |
Features
Robot hand tool automatic exchange
Work load: 5 kg, 10 kg, 20 kg
![](/assets/newproducts/en-jp/rmta/images/01.jpg)
Integrating the mounting groove of the tool holder
Reducing the design labor required to install the tool plate
![](/assets/newproducts/en-jp/rmta/images/02.jpg)
Select the method used to install the tool plate.
![](/assets/newproducts/en-jp/rmta/images/03.jpg)
High precision and high rigidity
Repeatability: ±0.01 mm (Position reproducibility)
Allowable bending moment: 17.4 N·m (10 kg carrying capacity)
Supports a work load of up to 20 kg
Work load: 5 kg, 10 kg, 20 kg
Direct mounting to the tool I/O is possible with an M8 connector.
∗ 10 kg type only
![](/assets/newproducts/en-jp/rmta/images/04.jpg)
Drop prevention
Drop prevention mechanism locks the actuator so parts remain locked in place even if air pressure drops.
Uses a safety construction where the connection is not released even when an external force is applied
![](/assets/newproducts/en-jp/rmta/images/05.jpg)
Manual pilot port
The plate can be released in the event of an air pressure drop by inserting a tool into the manual operation port.
![](/assets/newproducts/en-jp/rmta/images/06.jpg)
Tool holder
![](/assets/newproducts/en-jp/rmta/images/07.jpg)
The robot adapter enables mounting to a wide range of robots.
Can also be used with the tool changer on shaft-mounted SCARA robots or robots with different flange mounting dimensions.
![](/assets/newproducts/en-jp/rmta/images/08.jpg)
Related Products
![](/assets/newproducts/en-jp/rmta/images/09.jpg)