Product Information »
WEB Catalog
» Flow Control Equipment
» Related Equipment
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
Related Equipment
[Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP

-
・Model with residual pressure release function
It is possible to construct a safety circuit!
・Model without residual pressure release function
Temporary intermediate stops are possible.*
* Precise intermediate stops are not guaranteed.
・Vertical and horizontal types are available, which can be selected
depending on the installation conditions.
・Improved piping design flexibility (360°-rotation type)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD [Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP
Manual
Type Series View search result Model with
residual pressure release function
Pilot check valve
Horizontal typeAKP-□B□E View search result Model with
residual pressure release function
Pilot check valve
Vertical typeAKP-□A□E View search result Model without
residual pressure release function
Pilot check valve
Horizontal typeAKP-□B□ View search result Model without
residual pressure release function
Pilot check valve
Vertical typeAKP-□A□ View search result
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Model with residual pressure release function Pilot check valve Horizontal type | AKP-□B□E | M5×0.8, 10-32UNF 1/8, 1/4, 3/8, 1/2 (R, NPT, G) | φ4, φ6, φ8, φ10, φ12 | φ5/32",φ1/4",φ5/16" |
Model with residual pressure release function Pilot check valve Vertical type | AKP-□A□E | M5×0.8, 10-32UNF 1/8, 1/4, 3/8, 1/2 (G) | φ4, φ6, φ8, φ10, φ12 | - |
Model without residual pressure release function Pilot check valve Horizontal type | AKP-□B□ | M5×0.8, 10-32UNF 1/8, 1/4, 3/8, 1/2 (R, NPT, G) | φ4, φ6, φ8, φ10, φ12 | φ5/32",φ1/4",φ5/16" |
Model without residual pressure release function Pilot check valve Vertical type | AKP-□A□ | M5×0.8, 10-32UNF 1/8, 1/4, 3/8, 1/2 (G) | φ4, φ6, φ8, φ10, φ12 | - |