Connectable Modular Components
Mist Separator Regulator AWM-D
Micro Mist Separator Regulator AWD-D
![](https://www.smcworld.com/upfiles/etc/series/en-jp/M-AWM-D.jpg)
-
・Transparent bowl guard
Improved environmental durability due to 2-layer construction (Body
sizes 30 and larger)
Better visibility: 360°
・Lightweight: Max. 40.7% reduction (0.24 kg)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Mist Separator Regulator AWM-D
Micro Mist Separator Regulator AWD-DManual
Series View search result AWM20 to 40-D View search result AWD20 to 40-D View search result
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
AWM20 to 40-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.05 to 0.2 | 0.3 |
AWD20 to 40-D | 1/8,1/4,3/8,1/2 | 0.05 to 0.85 0.05 to 0.2 | 0.01 |
Features
Allows for space saving and reduced piping labor
Installation area: Max. 59% reduction (356,970 mm2 ← 866,700 mm2)
・Width: Reduced by 255 mm (815 mm ← 1070 mm)
・Height: Reduced by 372 mm (438 mm ← 810 mm)
Connectable modular components
Various attachment options
・Component and piping connection directions
・Size conversion is possible
Simple Specials System
![](/assets/newproducts/en-jp/modular/images/01.jpg)
Component connection directions
![](/assets/newproducts/en-jp/modular/images/02.jpg)
Piping connection directions
![](/assets/newproducts/en-jp/modular/images/03.jpg)
Size conversion is possible
Flow capacity UP, Reduced number of element replacements
![](/assets/newproducts/en-jp/modular/images/04.jpg)
Space-saving design and reduced piping labor
![](/assets/newproducts/en-jp/modular/images/05.jpg)
Simple Specials System
A system designed to respond quickly and easily to your special ordering needs
![](/assets/newproducts/en-jp/modular/images/06.jpg)
Please contact your local sales representativefor more details
![](/assets/newproducts/en-jp/modular/images/07.jpg)