Product Information »
WEB Catalog
» Fluoropolymer Equipment/PVC Equipment
» Fittings & Needle Valve/Tubing
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
Fittings & Needle Valve/Tubing
Fluoropolymer Bore Through Connector LQHB
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-046-LQHB.jpg)
-
・It is possible to freely choose the tube’s positioning. As the tube runs through the fitting itself, a setting is available for any optional position.
・Can be used in the pressure feeding of chemical liquids, etc., during the production process of semiconductors
・Applicable to chemical liquids such as acid, alkali, and deionized water
・Materials: New PFA (Body, nut), PTFE (Collet)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Operating temperature (℃) |
---|---|---|---|
LQHB | φ3 to φ25 | φ1/8'' to φ1'' | 0 to 200 |