WEB Catalog

Product Information »  WEB Catalog  » IO-Link Compatible Products  » Vacuum Unit/Vacuum Manifold

Vacuum Unit/Vacuum Manifold

Compact Vacuum Unit (Vacuum Generators) ZB

    ・Compatible with ejector systems and vacuum pump systems
    ・Quick response: Response time of the valve 5 ms, vacuum response time
     28 ms
    ・Energy saving: Air consumption reduced by 17%, Vacuum pressure
     reached increased by 21%
    ・Compact/Lightweight: 46 g
    ・With vacuum pressure switch
     Can copy to up to 10 switches simultaneously
    ・IO-Link compatible
Ejector seriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZB030.323.52 to 8ZB00
ZB040.43.56.52 to 10ZB00
ZB050.54.5102 to 13ZB00
ZB060.67182 to 20ZB00