WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Valve Mounted Air Cylinders

Valve Mounted Air Cylinders

Valve Mounted Guide Cylinder MVGQ

    ・A valve, speed controller, and cylinder are combined in one unit.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Mounted Guide Cylinder MVGQ
    Symbol Specifications Download
    -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
TypeSeriesBore size(mm)Applicable valve
Slide bearingMVGQM12,16,20SYJ3000
Slide bearingMVGQM25,32,40,50,63VZ3000
VZ5000
Ball bushing bearingMVGQL25,32,40,50,63VZ3000
VZ5000
Ball bushing bearingMVGQL80,100VF3000