WEB Catalog

Product Information »  WEB Catalog  » Fluoropolymer Equipment/PVC Equipment  » PVC Valves

PVC Valves

PVC Quick Drain Valve LVW

    ・Compliant with JIS Standards for polyvinyl chloride piping (JIS K 6742)
    ・Applicable fluids: Deionized water, Chemical liquids
    ・Materials of wetted parts: PVC (Body)
               PTFE (Poppet)
               FKM (O-ring: Standard)
               EPDM (O-ring: Option)
    ・Flow rate characteristics: Cv factor 10 to 198
    ・Easy piping with union connection
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Orifice diameterValve type
LVW60φ32 (Nominal dia. 25A)φ25Double acting
LVW80φ38 (Nominal dia. 32A)φ40Double acting
LVW80φ48 (Nominal dia. 40A)φ40Double acting
LVW90φ60 (Nominal dia. 50A)φ65Double acting
LVW90φ75 (Nominal dia. 65A)φ65Double acting
LVW90φ89 (Nominal dia. 80A)φ80Double acting