WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Guide Cylinders

Guide Cylinders

Cylinder with Turntable MGT

    ・Integrated compact guide cylinder (MGP series) and manual turntable
    ・High-precision bearings for smooth turning return movement
    ・The table unit has positioning mechanisms for each 90° and 180° of rotation.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingMGTMDouble acting63,80,100
StandardBall bushing bearingMGTLDouble acting63,80,100