Product Information »
WEB Catalog
» Air Cylinders
» Dual Rod Cylinders
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
Dual Rod Cylinders
Slide Unit CXW/CDBXW/CDPXW
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-023-CXW-CDBXW-CDPXW.jpg)
-
・Built-in shock absorber that absorbs impact
・Can be mounted on the housing or on the plate
Highly precise parallelism of cylinders and workpieces
・With auto switch (CDBXW series: CDBXWM, CDBXWL, CDPXW series: CDPXWM, CDPXWL)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Slide Unit CXW/CDBXW/CDPXW
Symbol Specifications Download -XB11 Made to Order Common Specifications Long stroke type PDF -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing | CXWM | Double acting | 10,16,20,25,32 |
Standard | Ball bushing bearing | CXWL | Double acting | 10,16,20,25,32 |