Air Management System
Air Management System AMS20/30/40/60
![](https://www.smcworld.com/upfiles/etc/series/en-jp/AMS-AB.jpg)
-
・Air consumption: Max. 62% reduction
Monitors the machine standby conditions (when production stops) and
automatically decreases the pressure.
Reduces unnecessary air consumption
・Compatible with OPC UA
Direct connection enables data communications.
・Compatible with wireless systems
Communication cables not required
High security thanks to unique encryption
Communication distance: Max. 100 m
・IO-Link compatible
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Air Management System AMS20/30/40/60
Manual
Series View search result Electro-Pneumatic
Regulator Type AMS20A/30A/40A/60AView search result Regulator Type
AMS20B/30B/40B/60BView search result
Series | Size | Port size | Flow capacity [L/min] | Communication protocol | Output data |
---|---|---|---|---|---|
Electro-Pneumatic Regulator Type AMS20A/30A/40A/60A | 20 30 40 60 | 1/8 1/4 3/8 1/2 3/4 1 | 5 to 500 10 to 1000 20 to 2000 40 to 4000 | PROFINET EtherNet/IP™ OPC UA EtherCAT | Instantaneous flow Accumulated flow Pressure Fluid temperature Various sensor information transmitted via IO-Link Diagnosis |
Regulator Type AMS20B/30B/40B/60B | 20 30 40 60 | 1/8 1/4 3/8 1/2 3/4 1 | 5 to 500 10 to 1000 20 to 2000 40 to 4000 | PROFINET EtherNet/IP™ OPC UA EtherCAT | Instantaneous flow Accumulated flow Pressure Fluid temperature Various sensor information transmitted via IO-Link Diagnosis |
Features
Air consumption: Max. 62%*reduction
* In SMC conditions: Maximum reduction ratio within product specifications
(at 0.7 MPa operating pressure and 0.2 MPa low pressure)
![](/assets/newproducts/en-jp/ams/images/01-r.jpg)
Why not reduce the wasted air generated by your factory equipment?
![](/assets/newproducts/en-jp/ams/images/02.jpg)
Reduced air consumption due to lower pressure during production stoppages/equipment standby (Standby mode)
![](/assets/newproducts/en-jp/ams/images/03.jpg)
Reduce air consumption by shutting off valves depending on equipment shutdown conditions (Isolation mode)
Residual pressure exhaust valve allows further reduction of air consumption by shutting off the air supply.
Automatic isolation mode is also provided that can be turned off after a set time from standby mode.
![](/assets/newproducts/en-jp/ams/images/05.jpg)
Visualization of production equipment status
Flow, pressure, temperature, and other sensor information can be communicated to the host system via Industrial Ethernet or the OPC UA data communication protocol.
![](/assets/newproducts/en-jp/ams/images/06-r.jpg)
IO-Link compatible
![](/assets/newproducts/en-jp/ams/images/07.jpg)
Examples of IoT applications with Air Management System
![](/assets/newproducts/en-jp/ams/images/08.jpg)
Compatible with SMC wireless systems
Click here for further details on related products.
![](/assets/newproducts/en-jp/ams/images/09.jpg)
System Configuration
![](/assets/newproducts/en-jp/ams/images/10.jpg)