WEB Catalog

Product Information »  WEB Catalog  » Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges  » Blow Guns

Blow Guns

Nozzles for Blowing KN

  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Nozzles for Blowing KN
    Manual
    Series Type View search result
    KNNozzle with self-align fitting
    KNNozzle with male thread
    KNLCopper extension nozzle
    VMGCopper extension nozzle setView search result
    KN-Q□ANozzle for One-touch fitting (Resin type)
    KN-Q□Nozzle for One-touch fitting (Metal type)
    KNKPivoting nozzle with self-align fitting
    KNKPivoting nozzle with male thread
    KNHHigh efficiency nozzle
    KNSLow noise nozzle with self-align fitting
    KNSLow noise nozzle with male thread
    KNPStandard sensing head
    KNPNeedle sensing head
    P5670129-□Nozzle cover
    KN-R03-400-X1484 Blower nozzle (Made to order)
    KN-06-150-X1567Bender tube (Made to order)
    KNStainless steel nozzle (Made to order)
    ZH-X226 ZH-X338 ZH-X249Vacuum flow
SeriesTypeNozzle size
KNNozzle with self-align fittingø1 to ø6
KNNozzle with male threadø1 to ø8
KNLCopper extension nozzleø1.5 to ø3
VMGCopper extension nozzle setø1.5 to ø3.5
KN-Q□ANozzle for One-touch fitting (Resin type)ø1 to ø3
KN-Q□Nozzle for One-touch fitting (Metal type)ø1 to ø3
KNKPivoting nozzle with self-align fittingø4, ø6
KNKPivoting nozzle with male threadø4, ø6
KNHHigh efficiency nozzleø1 to ø2
KNSLow noise nozzle with self-align fittingø0.75 x 4 to ø1 x 4
KNSLow noise nozzle with male threadø0.75 x 4 to ø1.1 x 8
KNPStandard sensing headø2.5
KNPNeedle sensing headø0.7
P5670129-□Nozzle coverRefer to the catalog.
KN-R03-400-X1484 Blower nozzle (Made to order)4 x 11 (Nozzle port size)
KN-06-150-X1567Bender tube (Made to order)ø1.5
KNStainless steel nozzle (Made to order)Refer to the catalog.
ZH-X226 ZH-X338 ZH-X249Vacuum flowRefer to the catalog.