WEB Catalog

Product Information »  WEB Catalog  » Rotary Actuators/Air Grippers  » Position Sensor

Position Sensor

Compact Position Sensor D-MPG

    ・Detects the stroke position of compact actuators such as air grippers
    ・Repeatability: 0.1 mm
    ・Compact sensor head and separate teach unit
    ・Same shape as the D-M9□ solid state auto switch
    ・Analog output
    ・Switch output
    ・IO-Link compatible

     ▶IO-Link Devices
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Position Sensor D-MPG
    Manual
    Series View search result
    D-MPGView search result
SeriesMeasurement rangeResolutionRepeatability
D-MPG25 mm ±10.01 mm0.1 mm

Features

Detects the stroke position of compact actuators such as air grippers

Lineup

Can be mounted horizontally or vertically

Can be mounted from either direction on the cylinder auto switch mounting groove

Analog output function

Operation display

Lead wire connection

4 switch modes can be selected for the switch output.

Application example

Alignment and selection of randomly arranged parts

For identification of workpieces with different dimensions

IO-Link compatible